Area monitoring fibers allow the detection of objects passing anywhere through the detection range and can be used for height comparisons of various objects.

CAD Download
Tabs
  • Area monitoring up to 70 mm height
  • Multi-beam sensor with 4 seperate heads for flexible detection points
  • Standard or high flex fibers

For higher precision profile measurement, see ZX-GT.

Two state detections

The two outputs of the E3X-DA-S can be used to detect two different light levels.

Position compensation

Two_state_detections_02.jpg

In combination with the dual output function of the E3X-DA-S amplifier, the diffuse reflective area monitoring fibers can detect very small objects (e.g. needles) and a second state (e.g. cover present). The area beam compensates for position variations at high speed.